IESNA:LM-63-2002
[TEST]P1645424
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15413.1
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2487.9 2328.1 2222.7 2141.2 2023.8 1972.7 2052.0 2211.8 2435.7 2697.6 3000.9 3324.8 3656.3 4024.7 4370.4 
4788.8 5087.7 5332.3 5520.3 5597.5 5572.5 5357.3 4723.6 4372.5 4172.6 3907.4 3369.3 2446.6 1612.9 1006.5 668.4 
402.1 183.7 108.7 43.5 0.0 0.0 
2487.9 2315.1 2216.2 2132.5 2017.3 1972.7 2057.5 2217.2 2442.2 2702.0 3013.9 3341.1 3668.2 4015.0 4384.5 
4784.5 5118.1 5360.5 5558.3 5638.8 5627.9 5418.1 4825.8 4448.6 4261.7 3997.6 3453.0 2525.9 1667.3 1044.5 694.5 
423.9 208.7 119.6 51.1 0.0 0.0 
2487.9 2330.3 2220.5 2148.8 2047.7 1985.7 2046.6 2189.0 2380.3 2623.7 2919.4 3232.4 3559.5 3910.6 4273.6 
4651.9 5032.3 5369.2 5681.1 5887.7 5964.8 5957.2 5695.3 5182.3 4897.5 4631.2 4096.5 3137.8 2017.3 1259.7 
838.0 533.7 294.5 195.6 82.6 0.0 0.0 
2487.9 2337.9 2243.3 2178.1 2086.8 2022.7 2044.4 2144.4 2311.8 2515.1 2761.8 3058.5 3360.6 3681.3 4020.4 
4378.0 4776.9 5206.2 5633.3 6001.8 6285.5 6465.9 6513.7 6460.4 6314.8 6034.4 5592.0 4750.8 3085.7 1840.1 
1072.8 681.5 389.1 193.5 72.8 0.0 0.0 
2487.9 2357.5 2264.0 2204.2 2143.3 2084.6 2069.4 2119.4 2225.9 2383.5 2583.5 2812.9 3059.6 3344.3 3657.4 
3971.5 4338.8 4759.5 5233.4 5736.6 6158.3 6502.8 6772.4 6993.0 7205.0 7400.6 7496.2 7151.7 5815.9 3436.7 
1590.1 704.3 375.0 159.8 58.7 1.1 0.0 
2487.9 2385.7 2299.8 2244.4 2209.6 2172.7 2153.1 2171.6 2224.9 2323.8 2459.6 2609.6 2779.2 2982.4 3233.5 
3473.7 3769.3 4134.5 4556.2 5060.5 5573.5 6058.3 6514.8 6949.5 7477.8 8099.5 8784.2 9336.3 9098.3 7201.7 
3897.6 1522.7 530.4 257.6 83.7 2.2 0.0 
2487.9 2410.7 2337.9 2294.4 2275.9 2272.7 2277.0 2293.3 2324.8 2379.2 2469.4 2585.7 2683.5 2774.8 2911.8 
3104.1 3329.1 3609.5 3988.9 4460.6 5024.7 5607.2 6238.7 6869.1 7528.9 8358.1 9300.5 10271.1 10677.6 9634.1 
7323.4 4274.7 1507.5 542.4 204.3 18.5 0.0 
2487.9 2411.8 2341.2 2298.8 2281.4 2281.4 2290.1 2307.5 2337.9 2392.2 2484.6 2598.7 2691.1 2772.6 2903.1 
3088.9 3295.4 3575.9 3954.1 4409.5 4988.8 5586.6 6203.9 6872.4 7528.9 8354.9 9290.7 10275.4 10690.6 9670.0 
7438.6 4572.5 1577.1 556.5 214.1 19.6 0.0 
2487.9 2424.8 2378.1 2350.9 2349.8 2367.2 2399.8 2434.6 2479.2 2536.8 2640.0 2749.8 2797.6 2850.9 2963.9 
3110.7 3300.9 3579.1 3956.3 4417.1 4959.5 5580.1 6237.6 6910.4 7597.3 8382.1 9236.3 9950.4 10060.2 9050.5 
7253.9 4598.6 1860.7 472.8 205.4 28.3 0.0 
2487.9 2456.4 2440.1 2444.4 2472.7 2516.1 2560.7 2609.6 2662.9 2736.8 2835.7 2896.5 2925.9 2984.6 3080.2 
3229.1 3412.8 3737.8 4132.3 4611.7 5242.0 5911.6 6628.9 7408.2 8248.4 9149.4 9951.5 10456.9 10141.7 8912.5 
6986.5 3647.6 1158.6 423.9 184.8 51.1 0.0 
2487.9 2486.8 2500.9 2537.9 2603.1 2686.8 2769.4 2858.5 2953.1 3055.2 3175.9 3240.0 3305.2 3398.7 3530.2 
3713.9 3959.5 4261.7 4626.9 5044.2 5497.5 6004.0 6515.9 7136.5 7766.9 8383.1 8790.7 8812.5 7843.0 6444.1 
4489.9 1880.3 593.4 253.2 93.5 28.3 0.0 
2487.9 2506.4 2533.5 2584.6 2668.3 2763.9 2859.6 2956.3 3049.8 3155.2 3262.8 3306.3 3342.2 3392.2 3450.9 
3534.6 3655.2 3807.4 4003.0 4238.9 4509.5 4798.6 5118.1 5521.4 5943.1 6301.8 6451.7 6285.5 5369.2 4326.9 
3011.8 1295.6 433.7 217.4 106.5 39.1 0.0 
2487.9 2499.8 2536.8 2598.7 2686.8 2781.3 2873.7 2955.2 3024.8 3093.3 3152.0 3152.0 3124.8 3100.9 3063.9 
3031.3 3018.3 3008.5 2993.3 2969.4 2938.9 2904.2 2898.7 2963.9 3086.8 3180.2 3103.1 2741.1 2014.0 1426.0 
895.6 459.8 266.3 154.3 88.0 34.8 0.0 
2487.9 2532.4 2581.4 2640.0 2715.0 2775.9 2815.0 2831.3 2810.7 2749.8 2647.7 2473.8 2230.3 1935.7 1580.3 
1270.6 1002.1 828.2 741.3 702.1 681.5 667.3 647.8 633.7 645.6 655.4 631.5 584.7 504.3 418.5 348.9 272.8 196.7 125.0 
68.5 21.7 0.0 
2487.9 2557.4 2602.0 2639.0 2669.4 2670.5 2620.5 2505.3 2312.9 2067.3 1779.2 1445.6 1144.5 961.9 874.9 835.8 
813.0 802.1 799.9 799.9 797.8 789.1 770.6 743.4 717.3 705.4 680.4 625.0 536.9 427.1 340.2 268.5 189.1 113.0 67.4 17.4 
0.0 
2487.9 2568.3 2602.0 2608.5 2584.6 2495.5 2309.6 2067.3 1785.8 1466.2 1198.8 1056.5 997.8 970.6 947.8 932.5 930.4 
938.0 956.5 977.1 997.8 1011.9 1016.2 998.8 963.0 910.8 834.7 748.9 644.5 505.4 365.2 243.5 161.9 108.7 56.5 10.9 0.0 
2487.9 2579.2 2593.3 2560.7 2458.5 2259.6 1995.5 1703.1 1408.6 1204.3 1129.3 1097.8 1067.3 1038.0 1013.0 995.6 
994.5 1019.5 1039.1 1030.4 1030.4 1031.5 1003.2 945.6 891.2 843.4 784.7 709.7 621.7 523.9 400.0 277.2 194.6 122.8 53.3 7.6 
0.0 
2487.9 2569.4 2567.2 2495.5 2320.5 2060.7 1778.1 1490.1 1273.8 1213.0 1196.7 1171.7 1131.4 1082.5 1044.5 1021.7 
976.0 913.0 906.5 886.9 845.6 847.8 853.2 864.1 871.7 864.1 847.8 821.7 781.5 711.9 555.4 426.1 300.0 177.2 73.9 4.3 
0.0 
2487.9 2566.1 2548.7 2445.5 2211.8 1935.7 1628.2 1373.8 1281.4 1276.0 1267.3 1240.1 1194.5 1135.8 1076.0 954.3 
871.7 817.3 742.3 726.0 722.8 733.6 757.6 774.9 766.3 746.7 721.7 689.1 646.7 593.4 492.4 410.8 328.2 204.3 87.0 4.3 
0.0 
2487.9 2566.1 2542.2 2399.8 2146.6 1844.4 1548.8 1346.7 1321.7 1334.7 1333.6 1309.7 1263.0 1197.7 1047.8 915.2 
818.4 707.6 667.3 648.9 644.5 648.9 655.4 647.8 610.8 590.2 572.8 548.9 510.8 467.4 403.2 338.0 265.2 183.7 82.6 3.3 
0.0 
2487.9 2544.4 2514.0 2380.3 2094.4 1796.6 1504.2 1339.0 1339.0 1360.8 1367.3 1348.8 1310.8 1229.3 1046.7 898.9 
761.9 682.6 656.5 660.8 706.5 717.3 650.0 648.9 593.4 585.8 556.5 529.3 496.7 427.1 360.8 289.1 214.1 147.8 60.9 3.3 
0.0 
2487.9 2533.5 2506.4 2368.3 2094.4 1796.6 1504.2 1338.0 1341.2 1364.0 1370.6 1356.4 1319.5 1226.0 1049.9 892.3 
760.8 680.4 656.5 668.4 731.5 738.0 651.0 656.5 595.6 595.6 557.6 525.0 486.9 413.0 347.8 281.5 201.1 125.0 57.6 3.3 
0.0 
